SKF mounted ball bearing units
and Insert bearings - UC Range
Japanese Industrial Standards compliant
|
Grease and Seal
The UC range features a well proven sealing system and a grease lubricant based on SKF past experience.
The UC range comes with a high-quality lithium-calcium based grease, helping bearings achieving expected service life in a range of temperature
from -30°C to +120°C
|
Better holding power
on shafts
Enhanced locking system to increase axial holding power. Featuring a nylon patch that creates extra resistance to screw loosening and with a greater grip between the shaft and bearing. This is a big advantage for units operating in systematic vibration applications, such as conveyors.
|
Combining Japanese Industrial Standards (JIS) compatibility with SKF reliability
|
End cover option
If needed to comply with health and safety regulations, flange and take-up bearing units can be supplied with effective polypropylene end covers.
|
|
Pillow block (UCP)
Bore diameter:
20 – 90 mm
¾ - 2 ½ inch
Square flange
(UCF)
Bore diameter:
20 – 90 mm
¾ - 2 ½ inch
4 bolt unit
Round flange
(UCFC)
Bore diameter:
20 – 90 mm
¾ - 2 ½ inch
4 bolt unit
Oval flange
(UCFL)
Bore diameter:
20 – 90 mm
¾ - 2 ½ inch
2 bolt unit
Take up
(UCT)
Bore diameter:
20 – 85 mm
¾ - 2 ½ inch
Tapped base
(UCPA)
Bore diameter:
20 – 50 mm
¾ - 1 ¾ inch
3-bolt flange
(UCFB)
Bore diameter:
30 – 45 mm
1 ⅛ – 1 ¾ inch
3 bolt unit
|
|