Quarry Kit Cement production factory

Why SKF Quarry Kit?

Quarry industry professionals face many challenges. Operations and site managers need to improve availability and output, while maintenance and engineering managers need to find solutions to everyday reliability problems so they can meet operational targets.  

Researching and ordering all of the component parts that comprise a housing unit is a costly, time-consuming and unnecessary process. Just place a single SKF Bearing Kit order and receive one package containing a high-quality SKF bearing, housing and all of the components needed to create a high performing bearing system. 

We match all the components so you do not have to, and you get the convenience of a complete solution with the reliability and service life of SKF components. 

Quarry Kit Conveyor Belt

HIGHLIGHTS

SKF Quarry Kit
Simplified solutions for optimizing productivity, performance and reliability on tough environments.

SKF QUARRY KIT WITH OPEN BEARING 

SNH Plummer Block Housing

Four-Lip Seal

Explorer Open Spherical Roller Bearing

Accessories

Automatic Lubricators

Quarry Kit End Cover

End Cover

Quarry Kit Open bearing SNH Kit Numbering

SPHERICAL ROLLER BEARING

 SKF Explorer (Open):

  • Accommodate misalignment
  • High load carrying capacity
  • Long service life
  • Low friction
  • Robust

 SKF Explorer (Sealed):

  • Increased service life in contaminated environments
  • Minimum lubricant consumption
  • Prelubricated and sealed - enables easy mounting
  • Low maintenance and operating costs

SNH Plummer Block Housing:

  • Robust housing with effective heat dissipation
  • Simple mounting and dismounting
  • Efficient grease guiding system
  • Dimples to locate condition monitoring sensors
  • Secures bearing function

Four-Lip Housing Seal:

 Robust easy-to-mount

  • Can accomodate peripheral speed up to 13 m/s
  • Special design manufactured from a specially formulated thermoplastic elastomer, less friction and heat generated by the seal

SNH Plummer Block Housing:

  • Robust housing with effective heat dissipation
  • Simple mounting and dismounting
  • Efficient grease guiding system
  • Dimples to locate condition monitoring sensors
  • Secures bearing function

Four-Lip Housing Seal:

 Robust easy-to-mount

  • Can accomodate peripheral speed up to 13 m/s
  • Special design manufactured from a specially formulated thermoplastic elastomer, less friction and heat generated by the seal

SKF System 24 automatic lubricators:

  • Increase worker safety for lubrication of difficult to access lubrication points
  • Support maintenance efficientcy with automated lubricant supply
  • Improve machine reliability with optimized lubricant supply
  • Select the right lubricators type and lubricant for your needs from a wide portfolio

20 KIT references available:

 10 with normal clearance

  • On request, possibility of extending the range to other shaft diameters

SKF System 24 automatic lubricators:

  • Increase worker safety for lubrication of difficult to access lubrication points
  • Support maintenance efficiency with automated lubricant supply
  • Improve machine reliability with optimized lubricant supply
  • Select the right lubricators type and lubricant for your needs from a wide portfolio

20 KIT references available:

 10 with normal clearance

  • On request, possibility of extending the range to other shaft diameters

SKF QUARRY KIT WITH SEALED BEARING

SNH Plummer Block Housing

Four-Lip Seal

Explorer Sealed Spherical Roller Bearing

Accessories

Quarry Kit End Cover

End Cover

Quarry Kit Sealed bearing SNH Kit Numbering