The smaller condition monitoring system that gives you more flexibility

With condition-based maintenance often reserved for only the most critical assets, SKF has launched a solution that can bring condition monitoring to applications that would previously have been out of reach.

The smaller and more compact IMx-8 and IMx-16Plus lets you monitor the health of your rotating equipment the way that works for you, whatever your industry - mining (fixed and mobile equipment), rail, food and beverage, marine, wind and others.

Plan machine maintenance to suit you with the Multilog IMx-8 and Multilog IMx-16Plus

Complete system
For early fault detection with automatic advice for correcting existing or impeding conditions

Machine intelligence
From IMx data will help avoid unplanned downtime and schedule maintenance proactively

Compact, booked sized device
Offering 8(16) analogue and 2(4) digital channels with connectivity to mobile devices and networks

Connect with SKF Cloud
For storing and sharing information, enabling in-house and / or SKF Remote Diagnostic services for expert reporting

Re-thinking condition monitoring to improve the reliability
and availabilty of your rotating equipment leading onto IIoT

SKF Lubrication Practices for food and beverage

Key benefits of the Multilog devices

• IMx-8: 8 analogue and 2 digital inputs
• IMx-16Plus: 16 analogue and 4 digital inputs
• Simultaneous measurements on all channels and configurable for true synchronous measurements
• PoE (Power over Ethernet) and/or 24 – 48 V DC
• 4 GB internal memory for data and event captures
• Data buffering in non-volatile memory when communication is down
• Improved Modbus TCP/IP and Modbus RTU capabilities including multiple and simultaneous use
• Stand-alone mode or compatible with SKF @ptitude Observer
• Bluetooth coniguration and data access in stand-alone mode via iOS and Android apps

• App support for SAT (Site acceptance test)
• Crash detection capability (machine tools)
• Event and run cycle based long time waveform captures
• Applicable to the wind energy, marine, machine tool and process industries

For the IMx-16Plus, only:

  • LTE/GSM mobile data and Wi-Fi capabilities are built-in, as alternatives to hard wired Ethernet
    • In addition to the standard capability for the analogue channels to accept a range of vibration transducers, channels 9 to 16 support directly connected PT1000, temperature sensors

See just how easy it is to setup a smart condition monitoring program at your facility

Considering the shift to a solution where you monitor your machinery without being tied to your desktop?

Contact SKF today to discover how your operation can truly benefit from this simple and smart design.